Short Circuit Current Ratings for 150-F5NCR
Operational Rating Standard Time Delay Fuses Higher Capacity Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] Max.CB [A]
600V 600V 600V 240V 480Y/277V 480V 600Y/347V 600V
Line: 1...5 A 5 10 RK5, J 70 10 CC, J 5 20 CC, J, K5 UL 489 MCCB 140U-H*C3-C20 5 5 5 5 --- 20 Extra Label E96956 cULus
Delta: 1.7…9 A 5 17.5 RK5, J 70 17.5 CC, J 5 35 CC, J, K5 UL 489 MCCB 140U-H*C3-C35 5 5 5 5 --- 35 Extra Label E96956 cULus