Short Circuit Current Ratings for 150-F60NBD
Operational Rating |
Standard Time Delay Fuses |
Higher Capacity Time Delay Fuses |
Non-Time Delay Fuses |
Circuit Breakers |
Rating Reference |
File Ref: UL |
File Ref: CSA |
Comments |
SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
CB Type |
Catalog Number |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
Max.CB [A] |
600V |
600V |
600V |
240V |
480Y/277V |
480V |
600Y/347V |
600V |
Line: 12...60 A |
10 |
125 |
RK5, J |
70 |
125 |
J |
10 |
225 |
J, K5 |
UL 489 MCCB |
140U-K*D3-D22 |
10 |
10 |
10 |
10 |
10 |
225 |
Extra Label |
E96956 |
cULus |
|
Delta: 20.8...104 A |
10 |
225 |
RK5, J |
70 |
200 |
J |
10 |
400 |
J, K5 |
UL 489 MCCB |
140U-K**3-D40 |
10 |
10 |
10 |
10 |
10 |
400 |
Extra Label |
E96956 |
cULus |
|