Short Circuit Current Ratings for 150-F60NCR
Operational Rating Standard Time Delay Fuses Higher Capacity Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] Max.CB [A]
600V 600V 600V 240V 480Y/277V 480V 600Y/347V 600V
Line: 12...60 A 10 125 RK5, J 70 125 J 10 225 J, K5 UL 489 MCCB 140U-K*D3-D22 10 10 10 10 10 225 Extra Label E96956 cULus
Delta: 20.8...104 A 10 225 RK5, J 70 200 J 10 400 J, K5 UL 489 MCCB 140U-K**3-D40 10 10 10 10 10 400 Extra Label E96956 cULus