Short Circuit Current Ratings for 150-F625NBA
Operational Rating Standard Time Delay Fuses Higher Capacity Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] Max.CB [A]
600V 600V 600V 240V 480Y/277V 480V 600Y/347V 600V
Line: 209…625 A N/A N/A N/A 74 1600 L 42 1600 L UL 489 MCCB -- 42 42 42 42 42 1600 Extra Label E96956 cULus
Delta: 283…850 A N/A N/A N/A 74 1600 L 42 1600 L UL 489 MCCB -- 42 42 42 42 42 2000 Extra Label E96956 cULus