
SMC-Flex, Solid State Controller, Open, 970 A, 800 Hp @ 460V AC, Input Volt.: 200...480V, Control Volt.: 230...240V AC
| CONTROLLER DATA | |
|---|---|
| Controller Type | Bulletin 150, Solid State Controller |
| Enclosure Type | Open |
| Input Line Voltage | 200..480V AC, 3-Phase, 50/60Hz |
| Control Voltage | 230...240V AC |
| OPTIONS | |
| Control Options | None |