150 SMC-50 Controller with Internal Bypass

150-S108NUD


Representative Rendering, Not The Actual Product

150 SMC-50 Controller Open, 108 A, , 100...240V AC (two 24V DC inputs and two relay outputs standard), 200...690V AC, 3-Phase, 50 and 60 Hz

Product Details

CONTROLLER DATA
Controller Ratings108 A
Enclosure TypeOpen
Input Line Voltage200...690V AC, 3-Phase, 50 and 60 Hz
Control Module Power Voltage100...240V AC (two 24V DC inputs and two relay outputs standard)
NOTEThe 108...480A devices ship with one terminal cover which can be used on the line side terminals or to cover the three unused terminals on the load side when a 3 wire line motor is being used. Up to 3 terminal covers will fit on a 108...480A device (1 on the line and 2 on the load side). Terminal cover part numbers are: 108...135A = 150-TC1 201...251A = 150-TC2 317...480A = 150-TC3

Supporting Documentation and Downloads