
150 SMC-50 Controller Open, 135 A, , 100...240V AC (two 24V DC inputs and two relay outputs standard), 200...480V AC, 3-Phase, 50 and 60 Hz
| CONTROLLER DATA | |
|---|---|
| Controller Ratings | 135 A |
| Enclosure Type | Open |
| Input Line Voltage | 200...480V AC, 3-Phase, 50 and 60 Hz |
| Control Module Power Voltage | 100...240V AC (two 24V DC inputs and two relay outputs standard) |
| NOTE | The 108...480A devices ship with one terminal cover which can be used on the line side terminals or to cover the three unused terminals on the load side when a 3 wire line motor is being used. Up to 3 terminal covers will fit on a 108...480A device (1 on the line and 2 on the load side). Terminal cover part numbers are: 108...135A = 150-TC1 201...251A = 150-TC2 317...480A = 150-TC3 |