Short Circuit Current Ratings for 150-C37NBR
| Operational Rating |
Standard Time Delay Fuses |
Higher Capacity Time Delay Fuses |
Non-Time Delay Fuses |
Circuit Breakers |
Rating Reference |
File Ref: UL |
File Ref: CSA |
Comments |
| SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
CB Type |
Catalog Number |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
Max.CB [A] |
| 600V |
600V |
600V |
240V |
480Y/277V |
480V |
600Y/347V |
600V |
| 12.3…37 A |
10 |
60 |
RK5, J |
70 |
60 |
CC, J |
10 |
125 |
J, K5 |
UL 489 MCCB |
140U-J6D3-D12 |
10 |
10 |
10 |
10 |
10 |
125 |
Extra Label |
E96956 |
LR1234 |
|
| Delta: 64A |
10 |
100 |
RK5, J |
70 |
100 |
J |
10 |
250 |
J, K5 |
UL 489 MCCB |
140U-J6D3-D25 |
10 |
10 |
10 |
10 |
10 |
250 |
Extra Label |
E96956 |
LR1234 |
|
| -- |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
UL 508 MPCB |
140M-* * E-C45 |
10 |
10 |
10 |
10 |
10 |
45 |
Extra Label |
E96956 |
LR1234 |
|