Short Circuit Current Ratings for 150-C3NBD
| Operational Rating |
Standard Time Delay Fuses |
Higher Capacity Time Delay Fuses |
Non-Time Delay Fuses |
Circuit Breakers |
Rating Reference |
File Ref: UL |
File Ref: CSA |
Comments |
| SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
CB Type |
Catalog Number |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
Max.CB [A] |
| 600V |
600V |
600V |
240V |
480Y/277V |
480V |
600Y/347V |
600V |
| Line: 1…3 A |
5 |
6 |
RK5, J |
70 |
6 |
CC, J |
5 |
12 |
CC, J, K5 |
UL 489 MCCB |
140U-H2C3-C15 |
5 |
5 |
5 |
5 |
-- |
15 |
Extra Label |
E96956 |
LR1234 |
|
| Delta: 5.1A |
5 |
10 |
RK5, J |
70 |
10 |
CC, J |
5 |
15 |
CC, J, K5 |
UL 489 MCCB |
140U-H2C3-C15 |
5 |
5 |
5 |
5 |
-- |
15 |
Extra Label |
E96956 |
LR1234 |
|
| -- |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
-- |
UL 508 MPCB |
140M-* * E-C25 |
5 |
5 |
5 |
5 |
5 |
25 |
Extra Label |
E96956 |
LR1234 |
|