Short Circuit Current Ratings for 150-F251NBD
Operational Rating Standard Time Delay Fuses Higher Capacity Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] Max.CB [A]
600V 600V 600V 240V 480Y/277V 480V 600Y/347V 600V
Line: 125...251 A 18 400 RK5, J 70 400 J 18 700 L UL 489 MCCB 140U-M*D3-D70 18 18 18 18 18 700 Extra Label E96956 cULus
Delta: 218...435 A 18 700 L 70 800 L 18 1200 L UL 489 MCCB 140U-N**3-E12 18 18 18 18 18 1200 Extra Label E96956 cULus