SMC-Flex, Solid State Controller, NEMA Type 4/12 (IP65), 85 A, 15...60Hp @ 460V AC, Input Volt.: 200...480V, Control Volt.: 100...240V AC, Pump Control Option, w/ Start-Stop PB w/H-O-A SS, w/ Control Circuit Transformer, w/ Line-Mounted Protective Module, w/ EtherNet/IP Comm. Mod.
CONTROLLER DATA | |
---|---|
Controller Type | Bulletin 150, Solid State Controller |
Connection Type | Line-Connected Controller |
Controller Rating | 85A, 15..60HP @460V |
Enclosure Type | NEMA Type 4/12 (IP65) |
Input Line Voltage | 400..480V AC, 3-Phase, 50/60Hz |
Control Voltage | 100...240V AC |
OPTIONS | |
Control Options | Pump Control |
Options |
|