Short Circuit Current Ratings for 150-F85NBDB
Operational Rating Standard Time Delay Fuses Higher Capacity Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] Max.CB [A]
600V 600V 600V 240V 480Y/277V 480V 600Y/347V 600V
Line: 17...85 A 10 175 RK5, J 70 175 J 10 300 J, K5 UL 489 MCCB 140U-K*D3-D30 10 10 10 10 10 300 Extra Label E96956 cULus
Delta: 29.4...147 A 10 250 RK5, J 70 200 J 10 400 J, K5 UL 489 MCCB 140U-K**3-D40 10 10 10 10 10 400 Extra Label E96956 cULus