Vacuum Contactor, fixed mounted for use with IntelliVAC Control, 400A, mechanically latched
| CONTACTOR DATA: | |
|---|---|
| Contactor Type and Interlock | Vacuum for a fixed mounted standard power cell (IntelliVAC Control) |
| Size | 450 Amperes |
| Line Voltage Rating | 7200 volts max. |
| Fuse Mounting Provisions (for CPT) | For 7200 volt max. |
| Coil Voltage | 110 volts DC |
| Contactor Function | 3 pole, mechanically latched, with electrical and mechanical release |
| Altitude Rating | 0-5000 m (0-16500 ft) |