Vacuum Contactor, fixed mounted, 800A, mechanically latched
| CONTACTOR DATA: | |
|---|---|
| Contactor Type and Interlock | Vacuum for a fixed mounted standard power cell |
| Size | 800 Amperes |
| Line Voltage Rating | 7200 volts max. |
| Fuse Mounting Provisions (for CPT) | None |
| Coil Voltage | 110 volts DC |
| Contactor Function | 3 pole, mechanically latched, with electrical and mechanical release |
| Altitude Rating | 3001-4000 m (9901-13200 ft) |