Vacuum Contactor, fixed mounted for use with IntelliVAC Control, 800A, electrically held
| CONTACTOR DATA: | |
|---|---|
| Contactor Type and Interlock | Vacuum for a fixed mounted standard power cell (IntelliVAC Control) |
| Size | 800 Amperes |
| Line Voltage Rating | 7200 volts max. |
| Fuse Mounting Provisions (for CPT) | None |
| Coil Voltage | 110 volts DC |
| Contactor Function | 3 pole, electrically held |
| Altitude Rating | 0-1000 m (0-3300 ft) |