
SMC-Flex Non-Combination, 108A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,230V AC 3 Phase 50/60Hz, 120V AC Control,
| Controller Data | |
|---|---|
| Controller | SMC Flex Solid-State Controller |
| Main Disconnect Type | Non-Combination |
| Enclosure Type | NEMA Type 1,12, 3R / IP54 Enclosure |
| Input Line Voltage | 230V AC 3 Phase 50/60Hz |
| HorsePower | 40 Hp |
| KW | 25 kW |
| Controller Rating | 108A Controller |
| Control Voltage | 120V AC Control |
| Factory Installed Options | |
| Command Options | Start-Stop Push-Button |
| Pilot Lights Options | Green - ON/RUN |
| Important Information | |
| Enclosure Size mm (in) | 1400H x 400W x 500D (55.1H x 15.7W x 19.7D) |