150/152/153 SMC Enclosed Smart Motor Controllers 90A...520A

150F-D20JCD-3-4RG-20E


Representative Rendering, Not The Actual Product

SMC-Flex Non-Combination, 201A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,500...600V AC 3 Phase 50/60Hz, 120V AC Control,

Product Details

Controller Data
ControllerSMC Flex Solid-State Controller
Main Disconnect TypeNon-Combination
Enclosure TypeNEMA Type 1,12, 3R / IP54 Enclosure
Input Line Voltage500...600V AC 3 Phase 50/60Hz
HorsePower150 Hp
KW110 kW
Controller Rating201A Controller
Control Voltage120V AC Control
Factory Installed Options
Command OptionsHand-Off-Auto Selector Switch
Pilot Lights Options
  • Red - ON/RUN
  • Green - OFF
Human Interface Modules (HIM) and Communication ModulesEtherNet/IP Comm Module
Important Information
Enclosure Size mm (in)1400H x 400W x 500D (55.1H x 15.7W x 19.7D)

Supporting Documentation and Downloads