150/152/153 SMC Enclosed Smart Motor Controllers 90A...520A

150F-D25JHD-3-4GR-6XP-HC3


Representative Rendering, Not The Actual Product

SMC-Flex Non-Combination, 251A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,200...208V AC 3 Phase 50/60Hz, 120V AC Control,

Product Details

Controller Data
ControllerSMC Flex Solid-State Controller
Main Disconnect TypeNon-Combination
Enclosure TypeNEMA Type 1,12, 3R / IP54 Enclosure
Input Line Voltage200...208V AC 3 Phase 50/60Hz
HorsePower75 Hp
Controller Rating251A Controller
Control Voltage120V AC Control
Factory Installed Options
Command OptionsHand-Off-Auto Selector Switch
Pilot Lights Options
  • Green - ON/RUN
  • Red - OFF
Human Interface Modules (HIM) and Communication ModulesHuman Interface Module for SMC-Flex: (NEMA Type 12. Indoor use only. Optional window kit for NEMA 3R rating is available through MIC group. Please, submit a request to RADBQuote@ra.rockwell.com)
Additional Options1 Factor Additional VA Ctrl Cct Xfmr
Important Information
Enclosure Size mm (in)1400H x 400W x 500D (55.1H x 15.7W x 19.7D)

Supporting Documentation and Downloads