150/152/153 SMC Enclosed Smart Motor Controllers 90A...520A

150F-D31JBD


Representative Rendering, Not The Actual Product

SMC-Flex Non-Combination, 317A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,400...480V AC 3 Phase 50/60Hz, 120V AC Control,

Product Details

Controller Data
ControllerSMC Flex Solid-State Controller
Main Disconnect TypeNon-Combination
Enclosure TypeNEMA Type 1,12, 3R / IP54 Enclosure
Input Line Voltage400...480V AC 3 Phase 50/60Hz
HorsePower250 Hp
KW185 kW
Controller Rating317A Controller
Control Voltage120V AC Control
Important Information
Enclosure Size mm (in)1400H x 400W x 500D (55.1H x 15.7W x 19.7D)

Supporting Documentation and Downloads