
SMC-50 Non-Combination, 90A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,230V AC 3 Phase 50/60Hz, 120V AC Control,
| Controller Data | |
|---|---|
| Controller | SMC-50 Solid-State Controller |
| Main Disconnect Type | Non-Combination |
| Enclosure Type | NEMA Type 1,12, 3R / IP54 Enclosure |
| Input Line Voltage | 230V AC 3 Phase 50/60Hz |
| HorsePower | 30 Hp |
| KW | 22 kW |
| Controller Rating | 90A Controller |
| Control Voltage | 120V AC Control |
| Factory Installed Options | |
| Command Options |
|
| Human Interface Modules (HIM) and Communication Modules | Human Interface Module for SMC-50: (NEMA Type 12. Indoor use only. Optional window kit for NEMA 3R rating is available through MIC group. Please, submit a request to RADBQuote@ra.rockwell.com) |
| Additional Options | IEC Bypass Starter |
| Important Information | |
| Enclosure Size mm (in) | 1400H x 600W x 500D (55.1H x 23.6W x 19.7D) |