SMC-50 Non-Combination, 110A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,400...480V AC 3 Phase 50/60Hz, 120V AC Control,
Controller Data | |
---|---|
Controller | SMC-50 Solid-State Controller |
Main Disconnect Type | Non-Combination |
Enclosure Type | NEMA Type 1,12, 3R / IP54 Enclosure |
Input Line Voltage | 400...480V AC 3 Phase 50/60Hz |
HorsePower | 75 Hp |
KW | 55 kW |
Controller Rating | 110A Controller |
Control Voltage | 120V AC Control |
Factory Installed Options | |
Command Options | SMC-Off-Bypass SS |
Pilot Lights Options |
|
Human Interface Modules (HIM) and Communication Modules | Human Interface Module for SMC-50: (NEMA Type 12. Indoor use only. Optional window kit for NEMA 3R rating is available through MIC group. Please, submit a request to RADBQuote@ra.rockwell.com) |
Additional Options | IEC Bypass Starter |
Important Information | |
Enclosure Size mm (in) | 1400H x 600W x 500D (55.1H x 23.6W x 19.7D) |