SMC-Flex Non-Combination, 108A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,200...208V AC 3 Phase 50/60Hz, 120V AC Control,
Controller Data | |
---|---|
Controller | SMC Flex Solid-State Controller |
Main Disconnect Type | Non-Combination |
Enclosure Type | NEMA Type 1,12, 3R / IP54 Enclosure |
Input Line Voltage | 200...208V AC 3 Phase 50/60Hz |
HorsePower | 30 Hp |
Controller Rating | 108A Controller |
Control Voltage | 120V AC Control |
Factory Installed Options | |
Command Options | Hand-Off-Auto Selector Switch |
Pilot Lights Options |
|
Human Interface Modules (HIM) and Communication Modules |
|
Additional Options | 1 Factor Additional VA Ctrl Cct Xfmr |
Important Information | |
Enclosure Size mm (in) | 1400H x 400W x 500D (55.1H x 15.7W x 19.7D) |