150/152/153 SMC Enclosed Smart Motor Controllers 90A...1250A

150F-D20JBD-HC3


Representative Rendering, Not The Actual Product

SMC-Flex Non-Combination, 201A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,400...480V AC 3 Phase 50/60Hz, 120V AC Control,

Product Details

Controller Data
ControllerSMC Flex Solid-State Controller
Main Disconnect TypeNon-Combination
Enclosure TypeNEMA Type 1,12, 3R / IP54 Enclosure
Input Line Voltage400...480V AC 3 Phase 50/60Hz
HorsePower150 Hp
KW110 kW
Controller Rating201A Controller
Control Voltage120V AC Control
Factory Installed Options
Human Interface Modules (HIM) and Communication ModulesHuman Interface Module for SMC-Flex: (NEMA Type 12. Indoor use only. Optional window kit for NEMA 3R rating is available through MIC group. Please, submit a request to RADBQuote@ra.rockwell.com)
Important Information
Enclosure Size mm (in)1400H x 400W x 500D (55.1H x 15.7W x 19.7D)

Supporting Documentation and Downloads