150F-D62JBD-4GRA-13-20E-HC3-P10-PC
SMC-Flex Non-Combination, 625A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,400...480V AC 3 Phase 50/60Hz, 120V AC Control,
Controller Data | |
---|---|
Controller | SMC Flex Solid-State Controller |
Main Disconnect Type | Non-Combination |
Enclosure Type | NEMA Type 1,12, 3R / IP54 Enclosure |
Input Line Voltage | 400...480V AC 3 Phase 50/60Hz |
HorsePower | 500 Hp |
KW | 355 kW |
Controller Rating | 625A Controller |
Control Voltage | 120V AC Control |
Factory Installed Options | |
Command Options | Start-Stop Push-Button & Hand-Off-Auto Selector Switch |
Pilot Lights Options |
|
Control Options | Pump Control |
Human Interface Modules (HIM) and Communication Modules |
|
Enclosure Accessories | 100mm height enclosure mounting foot, sheet steel |
Important Information | |
Enclosure Size mm (in) | 2000H x 1000W x 500D (78.7H x 39.4W x 19.7D) |