SMC-50 Non-Combination, 140A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,200...208V AC 3 Phase 50/60Hz, 120V AC Control,
Controller Data | |
---|---|
Controller | SMC-50 Solid-State Controller |
Main Disconnect Type | Non-Combination |
Enclosure Type | NEMA Type 1,12, 3R / IP54 Enclosure |
Input Line Voltage | 200...208V AC 3 Phase 50/60Hz |
HorsePower | 40 Hp |
Controller Rating | 140A Controller |
Control Voltage | 120V AC Control |
Factory Installed Options | |
Command Options |
|
Additional Options |
|
Important Information | |
Enclosure Size mm (in) | 1400H x 600W x 500D (55.1H x 23.6W x 19.7D) |