SMC-Flex Solid-State Controller with Fusible Disconnect and Isolation Contactor, NEMA Type 4/12 (IP65), 85 A, 15...60Hp @ 460V AC, Input Volt.: 400...480V, Control Volt.: 100...240V AC, Hp Rating:50 Hp, w/ HIM (Type 4/12) (Indoor Only), w/ RS-485 Comm. Mod., Service Entrance Label, N.O. Disconnect Auxiliary
CONTROLLER DATA | |
---|---|
Controller Type | Solid-State Controller with Fusible Disconnect and Isolation Contactor |
Horsepower | 50 HP |
Controller Rating | 85A, 15..60HP @460V |
Enclosure Type | NEMA Type 4/12 (IP65) |
Input Line Voltage | 400..480V AC, 3-Phase, 50/60Hz |
Control Voltage | 100...240V AC |
OPTIONS | |
Control Options | None |
Options |
|