
SMC-3 Solid-State Controller with Fusible Disconnect, 108A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,230V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips
| Controller Data | |
|---|---|
| Controller | SMC-3 Solid-State Controller |
| Main Disconnect Type | Fusible Disconnect |
| Enclosure Type | NEMA Type 1,12, 3R / IP54 Enclosure |
| Input Line Voltage | 230V AC 3 Phase 50/60Hz |
| HorsePower | 40 Hp |
| KW | 25 kW |
| Controller Rating | 108A Controller |
| Control Voltage | 120V AC Control |
| Fuse Clips | 200A Class J Fuse Clips |
| Important Information | |
| Enclosure Size mm (in) | 1400H x 400W x 500D (55.1H x 15.7W x 19.7D) |