150/152/153 SMC Enclosed Smart Motor Controllers 90A...520A

152F-D10JCD-J20-4RG


Representative Rendering, Not The Actual Product

SMC-Flex Solid-State Controller with Fusible Disconnect, 108A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,500...600V AC 3 Phase 50/60Hz, 120V AC Control, 200A Class J Fuse Clips

Product Details

Controller Data
ControllerSMC Flex Solid-State Controller
Main Disconnect TypeFusible Disconnect
Enclosure TypeNEMA Type 1,12, 3R / IP54 Enclosure
Input Line Voltage500...600V AC 3 Phase 50/60Hz
HorsePower100 Hp
KW63 kW
Controller Rating108A Controller
Control Voltage120V AC Control
Fuse Clips200A Class J Fuse Clips
Factory Installed Options
Pilot Lights Options
  • Red - ON/RUN
  • Green - OFF
Important Information
Enclosure Size mm (in)1400H x 400W x 500D (55.1H x 15.7W x 19.7D)

Supporting Documentation and Downloads