
SMC-3, 3-Wire, Solid-State Controller with Fusible Disconnect, IP65 - NEMA Type 4/12 Enclosure, 16A, 480V, Control Voltage 120V AC, 5 Hp
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| CONTROLLER DATA | |
| Enclosure Type | IP65 - NEMA Type 4/12 Enclosure |
| Disconnecting Means | Fusible Disconnect Switch |
| Product Type | Solid-State Controller with Fusible Disconnect |
| Line Voltage | 480V 60Hz |
| Horsepower | 5 HP |
| Controller Rating | 16A |
| Horsepower Rating | 5 Hp |
| Control Voltage | 120V AC |