152H-C43FBD-45-4R-6P-8L-99-900

SMC-3, 3-Wire, Solid-State Controller with Fusible Disconnect, IP65 - NEMA Type 4/12 Enclosure, 43A, 480V, Control Voltage 120V AC, 30 Hp, w/ Transformer Pilot Light, Red, w/ Control Circuit Transformer, w/ Line-Mounted Protective Module, w/ 2 N.O. auxiliary contacts, w/ 1 N.C. auxiliary contact on DS
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| CONTROLLER DATA | |
| Enclosure Type | IP65 - NEMA Type 4/12 Enclosure |
| Disconnecting Means | Fusible Disconnect Switch |
| Product Type | Solid-State Controller with Fusible Disconnect |
| Line Voltage | 480V 60Hz |
| Horsepower | 30 HP |
| Controller Rating | 43A |
| Horsepower Rating | 30 Hp |
| Control Voltage | 120V AC |
| OPTIONS | |
| Options |
|