
SMC-3, 3-Wire, Solid-State Controller with Fusible Disconnect, NEMA 3R Pump Panel, 85A, 480V, Control Voltage 120V AC, 60 Hp
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| CONTROLLER DATA | |
| Enclosure Type | NEMA 3R Pump Panel |
| Disconnecting Means | Fusible Disconnect Switch |
| Product Type | Solid-State Controller with Fusible Disconnect |
| Line Voltage | 480V 60Hz |
| Horsepower | 60 HP |
| Controller Rating | 85A |
| Horsepower Rating | 60 Hp |
| Control Voltage | 120V AC |