
SMC-Flex Solid-State Controller with Fusible Disconnect, NEMA Type 4/12 (IP65), 43 A, 7.5...30Hp @ 460V AC, Input Volt.: 500...600V, Control Volt.: 100...240V AC, Hp Rating:30 Hp
| CONTROLLER DATA | |
|---|---|
| Controller Type | Solid-State Controller with Fusible Disconnect |
| Horsepower | 30 HP |
| Controller Rating | 43A, 7.5..40HP @575V |
| Enclosure Type | NEMA Type 4/12 (IP65) |
| Input Line Voltage | 500...600V AC, 3-Phase, 50/60Hz |
| Control Voltage | 100...240V AC |
| OPTIONS | |
| Control Options | None |