
SMC-Flex Solid-State Controller with Fusible Disconnect, NEMA Type 4/12 (IP65), 85 A, 15...60Hp @ 460V AC, Input Volt.: 230V, Control Volt.: 100...240V AC, Pump Control Option, Hp Rating:30 Hp, w/ Line-Mounted Protective Module
| SYSTEM VOLTAGE DATA | |
|---|---|
| Supply Voltage | 240V 60Hz |
| CONTROLLER DATA | |
| Controller Type | Solid-State Controller with Fusible Disconnect |
| Line Voltage | 240V 60Hz |
| Horsepower | 30 HP |
| Controller Rating | 85A, 7.5..30HP @230V |
| Enclosure Type | NEMA Type 4/12 (IP65) |
| Input Line Voltage | 230V AC, 3-Phase, 50/60Hz |
| Control Voltage | 100...240V AC |
| OPTIONS | |
| Control Options | Pump Control |
| Options | Line-Mounted Protective Module |