152H-F85FBD-48-1-3-3B-4R-6P-NB

SMC-Flex Solid-State Controller with Fusible Disconnect, NEMA Type 4/12 (IP65), 85 A, 15...60Hp @ 460V AC, Input Volt.: 400...480V, Control Volt.: 100...240V AC, Hp Rating:60 Hp, w/ Start-Stop PB, w/ Hand-Off-Auto SS, w/ SMC-Off-Bypass SS, w/ Transformer Pilot Light, Red, w/ Control Circuit Transformer, w/ NEMA Bypass Contactor
| CONTROLLER DATA | |
|---|---|
| Controller Type | Solid-State Controller with Fusible Disconnect |
| Horsepower | 60 HP |
| Controller Rating | 85A, 15..60HP @460V |
| Enclosure Type | NEMA Type 4/12 (IP65) |
| Input Line Voltage | 400..480V AC, 3-Phase, 50/60Hz |
| Control Voltage | 100...240V AC |
| OPTIONS | |
| Control Options | None |
| Options |
|