
SMC-Flex Solid-State Controller with Fusible Disconnect, NEMA Type 4/12 (IP65), 85 A, 15...60Hp @ 460V AC, Input Volt.: 200...208V, Control Volt.: 100...240V AC, Hp Rating:20 Hp, w/ Start-Stop PB w/H-O-A SS, w/ SMC-Off-Bypass SS, w/ Transformer Pilot Light, Green, w/ Transformer Pilot Light, Red, w/ IEC Bypass Contactor
| SYSTEM VOLTAGE DATA | |
|---|---|
| Supply Voltage | 208V 60Hz |
| CONTROLLER DATA | |
| Controller Type | Solid-State Controller with Fusible Disconnect |
| Line Voltage | 200V 60Hz |
| Horsepower | 20 HP |
| Controller Rating | 85A, 5..25HP @208V |
| Enclosure Type | NEMA Type 4/12 (IP65) |
| Input Line Voltage | 200...208V AC, 3-Phase, 50/60Hz |
| Control Voltage | 100...240V AC |
| OPTIONS | |
| Control Options | None |
| Options |
|