SMC-3 Solid-State Controller with Fusible Disconnect, 201A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,500...600V AC 3 Phase 50/60Hz, 120V AC Control, 400A Class J Fuse Clips
Controller Data | |
---|---|
Controller | SMC-3 Solid-State Controller |
Main Disconnect Type | Fusible Disconnect |
Enclosure Type | NEMA Type 1,12, 3R / IP54 Enclosure |
Input Line Voltage | 500...600V AC 3 Phase 50/60Hz |
HorsePower | 150 Hp |
KW | 110 kW |
Controller Rating | 201A Controller |
Control Voltage | 120V AC Control |
Fuse Clips | 400A Class J Fuse Clips |
Factory Installed Options | |
Command Options | Start-Stop Push-Button |
Pilot Lights Options |
|
Additional Options | Control Circuit Transformer |
Important Information | |
Enclosure Size mm (in) | 1400H x 600W x 500D (55.1H x 23.6W x 19.7D) |