SMC-3 Solid-State Controller with Fusible Disconnect, 361A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,200...208V AC 3 Phase 50/60Hz, 120V AC Control, 600A Class J Fuse Clips
Controller Data | |
---|---|
Controller | SMC-3 Solid-State Controller |
Main Disconnect Type | Fusible Disconnect |
Enclosure Type | NEMA Type 1,12, 3R / IP54 Enclosure |
Input Line Voltage | 200...208V AC 3 Phase 50/60Hz |
HorsePower | 125 Hp |
Controller Rating | 361A Controller |
Control Voltage | 120V AC Control |
Fuse Clips | 600A Class J Fuse Clips |
Factory Installed Options | |
Command Options | Start-Stop Push-Button |
Pilot Lights Options | Green - ON/RUN |
Additional Options | 1 Factor Additional VA Ctrl Cct Xfmr |
Important Information | |
Enclosure Size mm (in) | 2000H x 600W x 500D (78.7H x 23.6W x 19.7D) |