
SMC-Flex Solid-State Controller with Circuit Breaker and Isolation Contactor, NEMA Type 4/12 (IP65), 25 A, 5...15Hp @ 460V AC, Input Volt.: 400...480V, Control Volt.: 100...240V AC, Pump Control Option, Hp Rating:10 Hp, w/ HIM (Type 4/12) (Indoor Only)
| CONTROLLER DATA | |
|---|---|
| Controller Type | Solid-State Controller with Circuit Breaker and Isolation Contactor |
| Horsepower | 10 HP |
| Controller Rating | 25A, 5...15HP @460V |
| Enclosure Type | NEMA Type 4/12 (IP65) |
| Input Line Voltage | 400..480V AC, 3-Phase, 50/60Hz |
| Control Voltage | 100...240V AC |
| OPTIONS | |
| Control Options | Pump Control |
| Options | Human Interface Module for SMC-Flex: (NEMA Type 12. Indoor use only. Optional window kit for NEMA 3R rating is available through MIC group. Please, submit a request to RADBQuote@ra.rockwell.com) |