150/152/153 SMC Enclosed Smart Motor Controllers 90A...520A

153C-D13JHD-D25-4RGA


Representative Rendering, Not The Actual Product

SMC-3 Solid-State Controller with Circuit Breaker, 135A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,200...208V AC 3 Phase 50/60Hz, 120V AC Control, 250A Circuit Breaker

Product Details

Controller Data
ControllerSMC-3 Solid-State Controller
Main Disconnect TypeCircuit Breaker Disconnect
Enclosure TypeNEMA Type 1,12, 3R / IP54 Enclosure
Input Line Voltage200...208V AC 3 Phase 50/60Hz
HorsePower40 Hp
Controller Rating135A Controller
Control Voltage120V AC Control
Circuit Breakers250A Circuit Breaker
Factory Installed Options
Pilot Lights Options
  • Red - ON/RUN
  • Green - OFF
  • Amber - Trip/Fault
Important Information
Enclosure Size mm (in)1400H x 400W x 500D (55.1H x 15.7W x 19.7D)

Supporting Documentation and Downloads