150/152/153 SMC Enclosed Smart Motor Controllers 90A...520A

153C-D25JBD-D40-4GR


Representative Rendering, Not The Actual Product

SMC-3 Solid-State Controller with Circuit Breaker, 251A Controller, NEMA Type 1,12, 3R / IP54 Enclosure ,400...480V AC 3 Phase 50/60Hz, 120V AC Control, 400A Circuit Breaker

Product Details

Controller Data
ControllerSMC-3 Solid-State Controller
Main Disconnect TypeCircuit Breaker Disconnect
Enclosure TypeNEMA Type 1,12, 3R / IP54 Enclosure
Input Line Voltage400...480V AC 3 Phase 50/60Hz
HorsePower200 Hp
KW147 kW
Controller Rating251A Controller
Control Voltage120V AC Control
Circuit Breakers400A Circuit Breaker
Factory Installed Options
Pilot Lights Options
  • Green - ON/RUN
  • Red - OFF
Important Information
Enclosure Size mm (in)1400H x 400W x 500D (55.1H x 15.7W x 19.7D)

Supporting Documentation and Downloads