
SMC-3, 3-Wire, Solid-State Controller with Circuit Breaker, NEMA 3R Pump Panel, 85A, 480V, Control Voltage 120V AC, 40 Hp
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| CONTROLLER DATA | |
| Enclosure Type | NEMA 3R Pump Panel |
| Disconnecting Means | Thermal Magnetic Circuit Breaker |
| Product Type | Solid-State Controller with Circuit Breaker |
| Line Voltage | 480V 60Hz |
| Horsepower | 40 HP |
| Controller Rating | 85A |
| Horsepower Rating | 40 Hp |
| Control Voltage | 120V AC |