SMC-Flex Solid-State Controller with Circuit Breaker, NEMA Type 4/12 (IP65), 43 A, 7.5...30Hp @ 460V AC, Input Volt.: 400...480V, Control Volt.: 100...240V AC, Hp Rating:30 Hp, w/ Line- and Load-Mounted Protective Modules, N.O. Internal Circuit Breaker Auxiliary
CONTROLLER DATA | |
---|---|
Controller Type | Solid-State Controller with Circuit Breaker |
Horsepower | 30 HP |
Controller Rating | 43A, 7.5..30HP @460V |
Enclosure Type | NEMA Type 4/12 (IP65) |
Input Line Voltage | 400..480V AC, 3-Phase, 50/60Hz |
Control Voltage | 100...240V AC |
OPTIONS | |
Control Options | None |
Options |
|