153H-F85FBDB-47-3-4G-5R-6P-8L-HC3
SMC-Flex Solid-State Controller with Circuit Breaker, NEMA Type 4/12 (IP65), 85 A, 15...60Hp @ 460V AC, Input Volt.: 400...480V, Control Volt.: 100...240V AC, Pump Control Option, Hp Rating:50 Hp, w/ Hand-Off-Auto SS, w/ Transformer Pilot Light, Green, w/ PTT Pilot Light, Red, w/ Control Circuit Transformer, w/ Line-Mounted Protective Module, w/ HIM (Type 4/12) (Indoor Only)
CONTROLLER DATA | |
---|---|
Controller Type | Solid-State Controller with Circuit Breaker |
Horsepower | 50 HP |
Controller Rating | 85A, 15..60HP @460V |
Enclosure Type | NEMA Type 4/12 (IP65) |
Input Line Voltage | 400..480V AC, 3-Phase, 50/60Hz |
Control Voltage | 100...240V AC |
OPTIONS | |
Control Options | Pump Control |
Options |
|