Starting Torque Control, 1 phase motor, control 1 phase, 12 Amps AC Controller Rating, Open/None , 115V volts AC Rated Voltage, 24 volts AC; 24 volts DC Control Voltage
| Starting Torque Control Data | |
|---|---|
| Type of Motor and Control | 1 phase motor, control 1 phase |
| Horsepower | 1/2 HP |
| Rated Voltage | 115V volts AC |
| kW | 0.55 kW |
| Controller Rating | 12 Amps AC |
| Control Voltage | 24 volts AC; 24 volts DC |
| Enclosure Type | Open/None |