154 Starting Torque Control

154-SP1C25NAD


Representative Rendering, Not The Actual Product

Starting Torque Control, 1 phase motor, control 1 phase, 25 Amps AC Controller Rating, Open/None , 115V volts AC Rated Voltage, 100 - 240 volts AC Control Voltage

Product Details

Starting Torque Control Data
Type of Motor and Control1 phase motor, control 1 phase
Horsepower1 HP
Rated Voltage115V volts AC
kW1.5 kW
Controller Rating25 Amps AC
Control Voltage100 - 240 volts AC
Enclosure TypeOpen/None

Supporting Documentation and Downloads