
Starting Torque Control, 3 phase motor, control 2 phase, 12 Amps AC Controller Rating, Open/None , 220 volts AC Rated Voltage, 24 volts AC; 24 volts DC Control Voltage
| Starting Torque Control Data | |
|---|---|
| Type of Motor and Control | 3 phase motor, control 2 phase |
| Horsepower | 3 HP |
| Rated Voltage | 220 volts AC |
| kW | 3 kW |
| Controller Rating | 12 Amps AC |
| Control Voltage | 24 volts AC; 24 volts DC |
| Enclosure Type | Open/None |