
Starting Torque Control, 3 phase motor, control 2 phase, 25 Amps AC Controller Rating, Open/None , 220 volts AC Rated Voltage, 100 - 240 volts AC Control Voltage
| Starting Torque Control Data | |
|---|---|
| Type of Motor and Control | 3 phase motor, control 2 phase |
| Horsepower | 7.5 HP |
| Rated Voltage | 220 volts AC |
| kW | 6.3 kW |
| Controller Rating | 25 Amps AC |
| Control Voltage | 100 - 240 volts AC |
| Enclosure Type | Open/None |