
Solid State Contactor, 65 Amperes, Open Type, 600V AC, 20-275 volts AC, 24...190V DC
| CONTACTOR DATA | |
|---|---|
| Contactor Number of Poles | Control 3 poles in 3 pole body |
| Contactor Rating | 65 Amps AC |
| Enclosure Type | Open/None |
| Rated Voltage | 600 volts AC |
| Control Voltage | 20..275V AC |
| Fan Supply Power | 90 - 250 volts AC fan control |