
Solid State Contactor, 20 Amperes, Open Type, 600V AC, 20-275 volts AC, 24...190V DC
| CONTACTOR DATA | |
|---|---|
| Contactor Number of Poles | Control 1 pole in 1 pole body |
| Contactor Rating | 20 Amps AC |
| Enclosure Type | Open/None |
| Rated Voltage | 600 volts AC |
| Control Voltage | 20-275 volts AC, 24...190V DC |