1585 Ethernet Cables Cat5e, 100BASE-TX, 100 Mbit/s, 4 Conductors, M12, Right Angle Male, Standard, RJ45, Straight Male, Gray TPE, 4 Conductor, Gray TPE, Flex Rated
| FIRST CONNECTOR TYPE | |
|---|---|
| First Connector Type | M12 D-Code |
| First Connector Orientation | Right Angle Male |
| Number of Conductors | 4 Conductors |
| SECOND CONNECTOR TYPE | |
| Second Connector Type | RJ45 |
| Second Connector Orientation | Straight Male |
| CABLE DATA | |
| Cable Type | Gray TPE - Unshielded |
| Cable Bandwidth | 100BASE-TX, 100 Mbit/s |
| Connector Feature | Standard |
| Crossover | No |
| CORD LENGTH DATA | |
| Standard or Build-to-Order Cable Length | 0.6 Meters |
| NOTES | |
| First Connector Pinout: | Pinout: |
| Second Connector Pinout: | Pinout: |
| Cable Rating | 4 Conductor, Gray TPE, Flex Rated |